8002:11 Data
Value of Data type (8002:12) to be written in EEPROM
Description |
Value |
---|---|
Index |
0x8002 (Device) |
Subindex |
0x11 |
Datatype |
VISIBLE_STRING |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |