8002:04 Write factory settings

By rising edge, slave in PREOP and right password the factory settings (2000) are written in the EEPROM. Internal use only.

Description

Value

Index

0x8002 (Device)

Subindex

0x04

Datatype

BOOL

Min. Value

Default

FALSE

Max. Value

Unit

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All