8001:05 Byte lenght 1
Lenght in bytes of internal variable to be debugged by debug pointer 1.
Description |
Value |
---|---|
Index |
0x8001 (Device) |
Subindex |
0x05 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
2 byte (2) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
4 (0x04) |
4 bytes |
2 (0x02) |
2 byte |
1 (0x01) |
1 bytes |