8000:0E Brake resistor connection mode
According to this value following modes can be set: Internal(0) or external brake resistor(1),
Description |
Value |
---|---|
Index |
0x8000 (Device) |
Subindex |
0x0E |
Datatype |
ENUM (UINT4) |
Min. Value |
|
Default |
Internal brake resistor (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
External brake resistor |
0 (0x00) |
Internal brake resistor |