8000:0D Brake resistor power warning threshold

Percent of brake resistor max power (8000:0c) and percent of brake resistor max short time energy (1 second on-time), above which the brake resistor power overload warning is set.

Description

Value

Index

0x8000 (Device)

Subindex

0x0D

Datatype

UINT16

Min. Value

0

Default

90 (0x005A)

Max. Value

101 (0x0065)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All