8000:0C External brake resistor continuous power

Threshold of brake continuous power for external brake resistor, above which the brake resistor is disabled.

Description

Value

Index

0x8000 (Device)

Subindex

0x0C

Datatype

UINT16

Min. Value

0

Default

100 (0x0064)

Max. Value

3200 (0x0C80)

Unit

W

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All