8000:0B External brake resistor value

Resistance value of brake resistor. The default value is the resistance of the internal brake resistor.

Description

Value

Index

0x8000 (Device)

Subindex

0x0B

Datatype

UINT16

Min. Value

80 (0x0050)

Default

330 (0x014A)

Max. Value

500 (0x01F4)

Unit

0,1 W

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All