8000:08 Mains voltage min tolerance

Negative tolerance of parametrized mains voltage (8000:06), below that the mains undervoltage waning is set. For values >30% this threshold is also assumed to set the mains undervoltage error.

Description

Value

Index

0x8000 (Device)

Subindex

0x08

Datatype

UINT16

Min. Value

0

Default

25 (0x0019)

Max. Value

50 (0x0032)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All