8000:04 Mains type
According to this value following mains supply modes can be set: AC 3 phases (0), AC 1 phase (1) oder DC (2),
Description |
Value |
---|---|
Index |
0x8000 (Device) |
Subindex |
0x04 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
AC 3 phases (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
DC |
1 (0x01) |
AC 1 phase |
0 (0x00) |
AC 3 phases |