8000:02 DC link continuous overcurrent warning threshold

By actual motoric load (6001:04) above this value (percent of nominal dc link current) the DC link continuous overcurrent warning (6004:04) is set.

Description

Value

Index

0x8000 (Device)

Subindex

0x02

Datatype

UINT16

Min. Value

0

Default

90 (0x005A)

Max. Value

101 (0x0065)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All