8000:01 DC link max voltage

Threshold for dc link overvoltage error. The brake resistor switchOn threshold voltage 9006:12 (calculated from this parameter) must be greater than mains overvoltage threshold xSqrt(2).

Description

Value

Index

0x8000 (Device)

Subindex

0x01

Datatype

UINT16

Min. Value

0

Default

8750 (0x222E)

Max. Value

8750 (0x222E)

Unit

0,1 V

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All