6007:03 Warning
High if any warning is set. To know the warning look at the warning register (6002).
Description |
Value |
---|---|
Index |
0x6007 (Device) |
Subindex |
0x03 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |