6005:02 Umains state machine

Actual state of the Umains state machine.

Description

Value

Index

0x6005 (Device)

Subindex

0x02

Datatype

ENUM (UINT8)

Min. Value

Default

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All

Enum Value

Description

5 (0x05)

PowerSupplyTypeDetection

4 (0x04)

UmainsTooHigh

3 (0x03)

UmainsTooLow

2 (0x02)

UmainsLoss

1 (0x01)

UmainsOk

0 (0x00)

UmainsOff