6005:01 DcLink state machine

Actual state of the DcLink state machine.

Description

Value

Index

0x6005 (Device)

Subindex

0x01

Datatype

ENUM (UINT8)

Min. Value

Default

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All

Enum Value

Description

9 (0x09)

Err_TorqueOff

8 (0x08)

Err_WaitingForDisablingAxis

7 (0x07)

RtO_ChargeInOperation

6 (0x06)

RtO_PowerLoss

5 (0x05)

RtO_ShortPowerLoss

4 (0x04)

RtO_Run

3 (0x03)

DcLinkOk

2 (0x02)

CheckDcLinkConnection

1 (0x01)

BypassChargeResistor

0 (0x00)

WaitingForCharging