6004:04 Warning__A3 DC link continuous overcurrent
DC link current above DC link continuous overcurrent warning threshold (8000:02).
Description |
Value |
---|---|
Index |
0x6004 (Device) |
Subindex |
0x04 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |