6003:01 Actual brake resistor continuous power
Actual continuous power converted in the brake resistor.
Description |
Value |
---|---|
Index |
0x6003 (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
W |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |