6000:0C Counter
Sign for the axis, that the power supply module is in SAFEOP or OP.
Description |
Value |
---|---|
Index |
0x6000 (Device) |
Subindex |
0x0C |
Datatype |
BIT5 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |