1C33:09 Maximum delay time

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C33 (Device)

Subindex

0x09

Datatype

UINT32

Min. Value

Default

900 (0x00000384)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All