1C33:04 Sync modes supported

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C33 (Device)

Subindex

0x04

Datatype

UINT16

Min. Value

Default

2052 (0x0804)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All