1C33:02 Cycle time

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C33 (Device)

Subindex

0x02

Datatype

UINT32

Min. Value

Default

125000 (0x0001E848)

Max. Value

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All