1C33:01 Sync mode

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C33 (Device)

Subindex

0x01

Datatype

UINT16

Min. Value

Default

2 (0x0002)

Max. Value

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All