1C13:05 Subindex 005

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C13 (Device)

Subindex

0x05

Datatype

UINT16

Min. Value

Default

0

Max. Value

Unit

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All