A000:03 Umains frequency

Measured frequency of mains voltage.

Description

Value

Index

0xA000 (Device)

Subindex

0x03

Datatype

UINT8

Min. Value

 

Default

0

Max. Value

 

Unit

Hz

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All