A000:02 Actual device temperature
Actual temperature of the heatsink.
Description |
Value |
---|---|
Index |
0xA000 (Device) |
Subindex |
0x02 |
Datatype |
INT16 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
0,1 °C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |