A000:01 Operating time

Total time of device life, in which the device has been turned on.

Description

Value

Index

0xA000 (Device)

Subindex

0x01

Datatype

UINT32

Min. Value

 

Default

0

Max. Value

 

Unit

s

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All