9006:08 DC link min voltage

Minimal DC link voltage for device to be ready to operate.

Description

Value

Index

0x9006 (Device)

Subindex

0x08

Datatype

UINT16

Min. Value

 

Default

0

Max. Value

 

Unit

0,1 V

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All