8005:0A Mains voltage offset 3

Description

Value

Index

0x8005 (Device)

Subindex

0x0A

Datatype

INT16

Min. Value

-32768 (0x8000)

Default

0

Max. Value

32767 (0x7FFF)

Unit

0,1 V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All