8005:x PSM Factory settings
Description |
Value |
---|---|
Index |
0x8005 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
18 (0x12) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Further Information
- 8005:01 DC link current scaling gain
- 8005:02 DC link current offset
- 8005:03 DC link voltage scaling gain
- 8005:04 DC link voltage offset
- 8005:05 Mains voltage scaling gain 1
- 8005:06 Mains voltage offset1
- 8005:07 Mains voltage scaling gain 2
- 8005:08 Mains voltage offset 2
- 8005:09 Mains voltage scaling gain 3
- 8005:0A Mains voltage offset 3
- 8005:10 Checksum
- 8005:11 Control word
- 8005:12 Command data integer