8004:x PSM Parameters error manager

Password to write this object: 0x24A8C671. Type it in Code word f008.

Description

Value

Index

0x8004 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

2 (0x02)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All