8002:05 Reset operating time
By rising edge, slave in PREOP and right password the operating time (A000:01) is reseted. Internal use only.
Description |
Value |
---|---|
Index |
0x8002 (Device) |
Subindex |
0x05 |
Datatype |
BOOL |
Min. Value |
|
Default |
FALSE |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |