8002:01 Read error memory

By rising edge and slave in PREOP the error memory is read and shown at the diag-history.

Description

Value

Index

0x8002 (Device)

Subindex

0x01

Datatype

BOOL

Min. Value

 

Default

FALSE

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All