8001:09 Byte lenght 3
Description |
Value |
---|---|
Index |
0x8001 (Device) |
Subindex |
0x09 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
(0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
4 (0x04) |
4 bytes |
2 (0x02) |
2 bytes |
1 (0x01) |
1 byte |