8001:06 Byte lenght 2

Lenght in bytes of internal variable to be debugged by debug pointer 2.

Description

Value

Index

0x8001 (Device)

Subindex

0x06

Datatype

ENUM (UINT8)

Min. Value

 

Default

2 bytes (2)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

4 (0x04)

4 bytes

2 (0x02)

2 bytes

1 (0x01)

1 bytes