8001:02 Address 2

Memory address of internal variable for debug pointer 2.

Description

Value

Index

0x8001 (Device)

Subindex

0x02

Datatype

UINT16

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All