8000:14 External brake resistor partial fraction factor

Description

Value

Index

0x8000 (Device)

Subindex

0x14

Datatype

REAL32

Min. Value

0.1

Default

0.0

Max. Value

3.40282E+38

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All