8000:10 Ext brake resistor overload factor at 1 percent of duty cycle

Overload factor of external brake resistor when switched on for 1 percent of duty cycle.

Description

Value

Index

0x8000 (Device)

Subindex

0x10

Datatype

UINT8

Min. Value

1 (0x01)

Default

18 (0x12)

Max. Value

255 (0xFF)

Unit

 

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All