8000:0C External brake resistor continuous power
Threshold of brake continuous power for external brake resistor, above which the brake resistor is disabled.
Description | Value | |||
---|---|---|---|---|
Device | AX8620-000 | AX8640-0000 | AX8525-0000 | AX8540-000 |
Index | 0x8000 (Device) | |||
Subindex | 0x0C | |||
Datatype | UINT16 | |||
Min. Value | 0 | |||
Default | 100 (0x0064) | 100 (0x0064) | 100 (0x0064) | 100 (0x0064) |
Max. Value | 1600 (0x0640) | 3200 (0x0C80) | 6000 (0x1770) | 6000 (0x1770) |
Unit | W | |||
Access / EtherCAT-State | Rw / PreOp | |||
PDO Mapping |
| |||
Revision | All |