8000:06 Mains voltage

Connected mains RMS-voltage.

Description

Value

Index

0x8000 (Device)

Subindex

0x06

Datatype

UINT16

Min. Value

180 (0x00B4)

Default

4000 (0x0FA0)

Max. Value

7000 (0x1B58)

Unit

0,1 V

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All