8000:01 DC link max voltage
Threshold for dc link overvoltage error. The brake resistor switchOn/Off threshold voltage (see 9006:09 and :0A) are calculated from this parameter. The last one (9006:0A) must be greater than the mains voltage max threshold (9006:0B) multiplied by sqrt(2).
Description |
Value |
---|---|
Index |
0x8000 (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
0 |
Default |
8750 (0x222E) |
Max. Value |
8750 (0x222E) |
Unit |
0,1 V |
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |