6005:03 Error code
This object shall provide the error code of the last error, which occurred in this power supply module.
Description |
Value |
---|---|
Index |
0x6005 (Device) |
Subindex |
0x03 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |