6004:03 Warning__A2 Device overtemperature
Actual heatsink temperature above heatsink temperature warning threshold (8000:0A).
Description |
Value |
---|---|
Index |
0x6004 (Device) |
Subindex |
0x03 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |