6002:02 Actual motor load
Actual input load in the dc link in percent of nominal current.
Description |
Value |
---|---|
Index |
0x6002 (Device) |
Subindex |
0x02 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
% |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |