1C33:09 Maximum delay time

Description

Value

Index

0x1C33 (Device)

Subindex

0x09

Datatype

UINT32

Min. Value

 

Default

900 (0x00000384)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All