1C33:05 Minimum cycle time

Description

Value

Index

0x1C33 (Device)

Subindex

0x05

Datatype

UINT32

Min. Value

 

Default

62500 (0x0000F424)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All