1C33:04 Sync modes supported
Description | Value | |||
---|---|---|---|---|
Device | AX8620-0000 | AX8640-0000 | AX8525-0000 | AX8540-0000 |
Index | 0x1C33 (Device) | |||
Subindex | 0x04 | |||
Datatype | UINT16 | |||
Min. Value |
| |||
Default | 4 (0x0004) | 2052 (0x0804) | 2052 (0x0804) | 2052 (0x0804) |
Max. Value |
| |||
Unit |
| |||
Access / EtherCAT-State | Ro | |||
PDO Mapping |
| |||
Revision | All |