1008 Device name
Description | Value |
---|---|
Index | 0x1008 (Device) |
Subindex | 0x00 |
Datatype | VISIBLE_STRING |
Min. Value |
|
Default | AX8620-0000 AX8640-0000 AX8525-0000 AX8540-0000 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State | Ro |
PDO Mapping |
|
Revision | All |
Description | Value |
---|---|
Index | 0x1008 (Device) |
Subindex | 0x00 |
Datatype | VISIBLE_STRING |
Min. Value |
|
Default | AX8620-0000 AX8640-0000 AX8525-0000 AX8540-0000 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State | Ro |
PDO Mapping |
|
Revision | All |