1000 Device type
Description |
Value |
---|---|
Index |
0x1000 (Device) |
Subindex |
0x00 |
Datatype |
UINT32 |
Min. Value |
|
Default |
62919561 (0x03C01389) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |