7180, Brake resistor not found
No connected brake resistor could be detected.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
7180 |
29056 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Internal brake resistor is faulty and any external brake resistor has not been connected. |
Switch off the mains voltage and the 24V-supply. Switch on them again. If this error happens repeatedly, please contact your competent Beckhoff office. |
The connection bridge for the internal brake resistor is not pugged in, an external brake resistor has been connected but this may be damaged. |
Check your external brake resistor. If this is not damaged, try to operate the power supply module again. If this error happens repeatedly, please contact your competent Beckhoff office. |
The connection bridge for the internal brake resistor is missing and any external brake resistor has not been connected. |
Plug in the connection bridge or connect an external brake resistor. |