6381, Parameter 0x%x/%x with parametrized 0x%x/%x is too high
Value of first parameter is too high by value of second parameter.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
6381 |
25473 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Parametrized mains voltage min tolerance (0x8000:08) is too high for parametrized mains voltage (0x8000:06). |
Parametrize 0x8000:08 or 0x8000:06 so that the value of object 0x9006:0F is not exceeded. |
Parametrized mains voltage (0x8000:06) is too high for parametrized mains mains type (0x8000:04). |
Parametrize 0x8000:07 or 0x8000:06 so that the value of object 0x9006:0E is not exceeded. |
Parametrized mains voltage max tolerance (0x8000:07) is too high for parametrized mains voltage (0x8000:06). |
Parametrize 0x8000:07 or 0x8000:06 so that the value of object 0x9006:0E is not exceeded. |