6380, Parameter 0x%x/%x with parametrized 0x%x/%x is too low
Value of first parameter is too low by value of second parameter.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
6380 |
25472 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Parametrized DC link max voltage (0x8000:01) is too low for parametrized mains voltage (0x8000:06). |
Look at the internal calculated values 0x9006:0C and 0x9006:0E. The first one must be higher than second one. Parametrize 0x8000:01 and 0x8000:06 again, so that this is achieved. |